Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Speed [Max] |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM150BXHFATL | N/A 150 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSM150BRHFATL | N/A 150 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSM150BXHFFS | N/A 150 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSM150BRHFFS | N/A 150 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE515BXHF | N/A 5 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE515BRHF | N/A 5 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE515BXHFKPS | N/A 5 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE515BRHFKPS | N/A 5 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE515BXHFRSS | N/A 5 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE515BRHFRSS | N/A 5 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE515BXHFHTPS | N/A 5 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE515BRHFHTPS | N/A 5 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE515BXHFATL | N/A 5 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE515BRHFATL | N/A 5 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE515BXHFFS | N/A 5 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE515BRHFFS | N/A 5 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE600BXHF | N/A 6 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE600BRHF | N/A 6 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE600BXHFKPS | N/A 6 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE600BRHFKPS | N/A 6 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE600BXHFRSS | N/A 6 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE600BRHFRSS | N/A 6 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE600BXHFHTPS | N/A 6 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE600BRHFHTPS | N/A 6 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE600BXHFATL | N/A 6 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|