Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Speed [Max] |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE411BXHFATL | N/A 4.6875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A | N/A 1500 rpm |
N/A
|
| HSE411BRHFATL | N/A 4.6875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|
| HSE411BXHFKPS | N/A 4.6875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A | N/A 1500 rpm |
N/A
|
| HSE411BRHFKPS | N/A 4.6875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|
| HSE411BXHFRSS | N/A 4.6875 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A | N/A 1500 rpm |
N/A
|
| HSE411BRHFRSS | N/A 4.6875 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|
| HSE411BXHFFS | N/A 4.6875 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A | N/A 1500 rpm |
N/A
|
| HSE411BRHFFS | N/A 4.6875 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|
| HSE411BXHFHTPS | N/A 4.6875 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A | N/A 1500 rpm |
N/A
|
| HSE411BRHFHTPS | N/A 4.6875 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|
| HSE412BXHFATL | N/A 4.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A | N/A 1500 rpm |
N/A
|
| HSE412BRHFATL | N/A 4.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|
| HSE412BXHFKPS | N/A 4.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A | N/A 1500 rpm |
N/A
|
| HSE412BRHFKPS | N/A 4.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|
| HSE412BXHFRSS | N/A 4.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A | N/A 1500 rpm |
N/A
|
| HSE412BRHFRSS | N/A 4.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|
| HSE412BXHFFS | N/A 4.7500 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A | N/A 1500 rpm |
N/A
|
| HSE412BRHFFS | N/A 4.7500 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|
| HSE412BXHFHTPS | N/A 4.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A | N/A 1500 rpm |
N/A
|
| HSE412BRHFHTPS | N/A 4.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|
| HSM125BXHF | N/A 125 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A | N/A 1500 rpm |
N/A
|
| HSM125BRHF | N/A 125 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|
| HSM125BXHFKPS | N/A 125 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A | N/A 1500 rpm |
N/A
|
| HSM125BRHFKPS | N/A 125 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|
| HSM125BXHFRSS | N/A 125 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A | N/A 1500 rpm |
N/A
|