Print Back
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.
timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled
Flange Units - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE215BRHFFS N/A 2 15/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD
LSM75BXHF N/A 75 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A CAD
LSM75BRHF N/A 75 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD
LSM75BXHFKPS N/A 75 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A CAD
LSM75BRHFKPS N/A 75 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD
LSM75BXHFRSS N/A 75 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A CAD
LSM75BRHFRSS N/A 75 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD
LSM75BXHFHTPS N/A 75 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A CAD
LSM75BRHFHTPS N/A 75 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD
LSM75BXHFATL N/A 75 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A CAD
LSM75BRHFATL N/A 75 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD
LSM75BXHFFS N/A 75 mm N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A CAD
LSM75BRHFFS N/A 75 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD
LSE300BXHF N/A 3 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A CAD
LSE300BRHF N/A 3 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD
LSE300BXHFKPS N/A 3 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A CAD
LSE300BRHFKPS N/A 3 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD
LSE300BXHFRSS N/A 3 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A CAD
LSE300BRHFRSS N/A 3 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD
LSE300BXHFHTPS N/A 3 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A CAD
LSE300BRHFHTPS N/A 3 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD
LSE300BXHFATL N/A 3 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A CAD
LSE300BRHFATL N/A 3 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD
LSE300BXHFFS N/A 3 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A N/A 3310 rpm N/A CAD
LSE300BRHFFS N/A 3 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 31024 lbf138000 N N/A 36194 lbf161000 N N/A 1708.53 lbf7600 N N/A 3310 rpm N/A CAD
Unit of Measure
« 11 12 13 14 15 »