Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
LSM155BXHFHTPS | N/A 155 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A ![]() |
LSM155BRHFHTPS | N/A 155 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A ![]() |
LSM155BXHFATL | N/A 155 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A ![]() |
LSM155BRHFATL | N/A 155 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A ![]() |
LSM155BXHFFS | N/A 155 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A ![]() |
LSM155BRHFFS | N/A 155 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A ![]() |
LSM160ABXHF | N/A 160 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A ![]() |
LSM160BXHF | N/A 160 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A ![]() |
LSM160ABRHF | N/A 160 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A ![]() |
LSM160BRHF | N/A 160 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A ![]() |
LSM160ABXHFKPS | N/A 160 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A ![]() |
LSM160BXHFKPS | N/A 160 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A ![]() |
LSM160ABRHFKPS | N/A 160 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A ![]() |
LSM160BRHFKPS | N/A 160 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A ![]() |
LSM160ABXHFRSS | N/A 160 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A ![]() |
LSM160BXHFRSS | N/A 160 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A ![]() |
LSM160ABRHFRSS | N/A 160 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A ![]() |
LSM160BRHFRSS | N/A 160 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A ![]() |
LSM160ABXHFHTPS | N/A 160 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A ![]() |
LSM160BXHFHTPS | N/A 160 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A ![]() |
LSM160ABRHFHTPS | N/A 160 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A ![]() |
LSM160BRHFHTPS | N/A 160 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A ![]() |
LSM160ABXHFATL | N/A 160 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A ![]() |
LSM160BXHFATL | N/A 160 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A ![]() |
LSM160ABRHFATL | N/A 160 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A ![]() |