Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
LSM230BXHFKPS | N/A 230 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A ![]() |
LSM230BRHFKPS | N/A 230 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A ![]() |
LSM230BXHFRSS | N/A 230 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A ![]() |
LSM230BRHFRSS | N/A 230 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A ![]() |
LSM230BXHFHTPS | N/A 230 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A ![]() |
LSM230BRHFHTPS | N/A 230 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A ![]() |
LSM230BXHFATL | N/A 230 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A ![]() |
LSM230BRHFATL | N/A 230 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A ![]() |
LSM230BXHFFS | N/A 230 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A ![]() |
LSM230BRHFFS | N/A 230 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A ![]() |
LSM240BXHF | N/A 240 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A ![]() |
LSM240BRHF | N/A 240 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A ![]() |
LSM240BXHFKPS | N/A 240 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A ![]() |
LSM240BRHFKPS | N/A 240 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A ![]() |
LSM240BXHFRSS | N/A 240 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A ![]() |
LSM240BRHFRSS | N/A 240 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A ![]() |
LSM240BXHFHTPS | N/A 240 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A ![]() |
LSM240BRHFHTPS | N/A 240 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A ![]() |
LSM240BXHFATL | N/A 240 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A ![]() |
LSM240BRHFATL | N/A 240 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A ![]() |
LSM240BXHFFS | N/A 240 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A ![]() |
LSM240BRHFFS | N/A 240 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A ![]() |
LSE908BXHF | N/A 9 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A ![]() |
LSE908BRHF | N/A 9 1/2 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A ![]() |
LSE908BXHFKPS | N/A 9 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A ![]() |