Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
LSE207BXHFATL | N/A 2 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A ![]() |
LSE207BRHFATL | N/A 2 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A ![]() |
LSE207BXHFFS | N/A 2 7/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A ![]() |
LSE207BRHFFS | N/A 2 7/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A ![]() |
LSE208BXHF | N/A 2 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A ![]() |
LSE208BRHF | N/A 2 1/2 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A ![]() |
LSE208BXHFKPS | N/A 2 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A ![]() |
LSE208BRHFKPS | N/A 2 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A ![]() |
LSE208BXHFRSS | N/A 2 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A ![]() |
LSE208BRHFRSS | N/A 2 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A ![]() |
LSE208BXHFHTPS | N/A 2 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A ![]() |
LSE208BRHFHTPS | N/A 2 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A ![]() |
LSE208BXHFATL | N/A 2 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A ![]() |
LSE208BRHFATL | N/A 2 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A ![]() |
LSE208BXHFFS | N/A 2 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A ![]() |
LSE208BRHFFS | N/A 2 1/2 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A ![]() |
LSM65BXHF | N/A 65 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A ![]() |
LSM65BRHF | N/A 65 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A ![]() |
LSM65BXHFKPS | N/A 65 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A ![]() |
LSM65BRHFKPS | N/A 65 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A ![]() |
LSM65BXHFRSS | N/A 65 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A ![]() |
LSM65BRHFRSS | N/A 65 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A ![]() |
LSM65BXHFHTPS | N/A 65 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A ![]() |
LSM65BRHFHTPS | N/A 65 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A ![]() |
LSM65BXHFATL | N/A 65 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A ![]() |