Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE715BXHFKPS | N/A 7 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE715BRHFKPS | N/A 7 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE715BXHFRSS | N/A 7 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE715BRHFRSS | N/A 7 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE715BXHFHTPS | N/A 7 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE715BRHFHTPS | N/A 7 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE715BXHFATL | N/A 7 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE715BRHFATL | N/A 7 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE715BXHFFS | N/A 7 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE715BRHFFS | N/A 7 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE800BXHF | N/A 8 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE800BRHF | N/A 8 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE800BXHFKPS | N/A 8 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE800BRHFKPS | N/A 8 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE800BXHFRSS | N/A 8 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE800BRHFRSS | N/A 8 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE800BXHFHTPS | N/A 8 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE800BRHFHTPS | N/A 8 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE800BXHFATL | N/A 8 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE800BRHFATL | N/A 8 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE800BXHFFS | N/A 8 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE800BRHFFS | N/A 8 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE800BXHFATLE0302 | N/A 8 in | N/A Aluminium Triple Labyrinth | N/A Marine Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE808BXHF | N/A 8 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE808BRHF | N/A 8 1/2 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE808BXHFKPS | N/A 8 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE808BRHFKPS | N/A 8 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE808BXHFRSS | N/A 8 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE808BRHFRSS | N/A 8 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE808BXHFHTPS | N/A 8 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE808BRHFHTPS | N/A 8 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE808BXHFATL | N/A 8 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE808BRHFATL | N/A 8 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE808BXHFFS | N/A 8 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE808BRHFFS | N/A 8 1/2 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE808BXHFATLE0302 | N/A 8 1/2 in | N/A Aluminium Triple Labyrinth | N/A Marine Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSM220BXHF | N/A 220 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSM220BRHF | N/A 220 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSM220BXHFKPS | N/A 220 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSM220BRHFKPS | N/A 220 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSM220BXHFRSS | N/A 220 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSM220BRHFRSS | N/A 220 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSM220BXHFHTPS | N/A 220 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSM220BRHFHTPS | N/A 220 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSM220BXHFATL | N/A 220 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSM220BRHFATL | N/A 220 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSM220BXHFFS | N/A 220 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSM220BRHFFS | N/A 220 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE814BXHF | N/A 8.875 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE814BRHF | N/A 8.875 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|