Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE504BRHF | N/A 5 1/4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE504BXHFKPS | N/A 5 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE504BRHFKPS | N/A 5 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE504BXHFRSS | N/A 5 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE504BRHFRSS | N/A 5 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE504BXHFHTPS | N/A 5 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE504BRHFHTPS | N/A 5 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE504BXHFATL | N/A 5 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE504BRHFATL | N/A 5 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE504BXHFFS | N/A 5 1/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE504BRHFFS | N/A 5 1/4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSM135BXHF | N/A 135 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSM135BRHF | N/A 135 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSM135BXHFKPS | N/A 135 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSM135BRHFKPS | N/A 135 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSM135BXHFRSS | N/A 135 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSM135BRHFRSS | N/A 135 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSM135BXHFHTPS | N/A 135 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSM135BRHFHTPS | N/A 135 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSM135BXHFATL | N/A 135 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSM135BRHFATL | N/A 135 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSM135BXHFFS | N/A 135 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSM135BRHFFS | N/A 135 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE507BXHF | N/A 5 7/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE507BRHF | N/A 5 7/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|