Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE312BXHFRSS | N/A 3 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE312BRHFRSS | N/A 3 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE312BXHFHTPS | N/A 3 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE312BRHFHTPS | N/A 3 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE312BXHFATL | N/A 3 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE312BRHFATL | N/A 3 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE312BXHFFS | N/A 3 3/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE312BRHFFS | N/A 3 3/4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSM100BXHF | N/A 100 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSM100BRHF | N/A 100 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSM100BXHFKPS | N/A 100 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSM100BRHFKPS | N/A 100 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSM100BXHFRSS | N/A 100 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSM100BRHFRSS | N/A 100 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSM100BXHFHTPS | N/A 100 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSM100BRHFHTPS | N/A 100 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSM100BXHFATL | N/A 100 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSM100BRHFATL | N/A 100 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSM100BXHFFS | N/A 100 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSM100BRHFFS | N/A 100 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE315BXHF | N/A 3 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE315BRHF | N/A 3 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE315BXHFKPS | N/A 3 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE315BRHFKPS | N/A 3 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE315BXHFRSS | N/A 3 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE315BRHFRSS | N/A 3 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE315BXHFHTPS | N/A 3 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE315BRHFHTPS | N/A 3 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE315BXHFATL | N/A 3 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE315BRHFATL | N/A 3 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE315BXHFFS | N/A 3 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE315BRHFFS | N/A 3 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE400BXHF | N/A 4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE400BRHF | N/A 4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE400BXHFKPS | N/A 4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE400BRHFKPS | N/A 4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE400BXHFRSS | N/A 4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE400BRHFRSS | N/A 4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE400BXHFHTPS | N/A 4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE400BRHFHTPS | N/A 4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE400BXHFATL | N/A 4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE400BRHFATL | N/A 4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE400BXHFFS | N/A 4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSE400BRHFFS | N/A 4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSM105BXHF | N/A 105 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSM105BRHF | N/A 105 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSM105BXHFKPS | N/A 105 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSM105BRHFKPS | N/A 105 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSM105BXHFRSS | N/A 105 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSM105BRHFRSS | N/A 105 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|