Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE103BXHF | N/A 1 3/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE103BRHF | N/A 1 3/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE103BXHFKPS | N/A 1 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE103BRHFKPS | N/A 1 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE103BXHFRSS | N/A 1 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE103BRHFRSS | N/A 1 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE103BXHFHTPS | N/A 1 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE103BRHFHTPS | N/A 1 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE103BXHFATL | N/A 1 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE103BRHFATL | N/A 1 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE103BXHFFS | N/A 1 3/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE103BRHFFS | N/A 1 3/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE104BXHF | N/A 1 1/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE104BRHF | N/A 1 1/4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE104BXHFKPS | N/A 1 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE104BRHFKPS | N/A 1 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE104BXHFRSS | N/A 1 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE104BRHFRSS | N/A 1 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE104BXHFHTPS | N/A 1 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE104BRHFHTPS | N/A 1 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE104BXHFATL | N/A 1 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE104BRHFATL | N/A 1 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSE104BXHFFS | N/A 1 1/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|
| LSE104BRHFFS | N/A 1 1/4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 719.38 lbf3200 N | N/A 5400 rpm |
N/A
|
| LSM35BXHF | N/A 35 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A | N/A 5400 rpm |
N/A
|