Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE303BXHFFS | N/A 3 3/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE303BRHFFS | N/A 3 3/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE304BXHF | N/A 3 1/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE304BRHF | N/A 3 1/4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE304BXHFKPS | N/A 3 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE304BRHFKPS | N/A 3 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE304BXHFRSS | N/A 3 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE304BRHFRSS | N/A 3 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE304BXHFHTPS | N/A 3 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE304BRHFHTPS | N/A 3 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE304BXHFATL | N/A 3 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE304BRHFATL | N/A 3 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE304BXHFFS | N/A 3 1/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE304BRHFFS | N/A 3 1/4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSM85BXHF | N/A 85 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSM85BRHF | N/A 85 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSM85BXHFKPS | N/A 85 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSM85BRHFKPS | N/A 85 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSM85BXHFRSS | N/A 85 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSM85BRHFRSS | N/A 85 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSM85BXHFHTPS | N/A 85 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSM85BRHFHTPS | N/A 85 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSM85BXHFATL | N/A 85 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSM85BRHFATL | N/A 85 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSM85BXHFFS | N/A 85 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|