Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM125BXHFATL | N/A 125 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSM125BRHFATL | N/A 125 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM125BXHFFS | N/A 125 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSM125BRHFFS | N/A 125 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE415BXHF | N/A 4 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSE415BRHF | N/A 4 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE415BXHFKPS | N/A 4 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSE415BRHFKPS | N/A 4 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE415BXHFRSS | N/A 4 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSE415BRHFRSS | N/A 4 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE415BXHFHTPS | N/A 4 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSE415BRHFHTPS | N/A 4 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE415BXHFATL | N/A 4 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSE415BRHFATL | N/A 4 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE415BXHFFS | N/A 4 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSE415BRHFFS | N/A 4 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE500BXHF | N/A 5 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSE500BRHF | N/A 5 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE500BXHFKPS | N/A 5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSE500BRHFKPS | N/A 5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE500BXHFRSS | N/A 5 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSE500BRHFRSS | N/A 5 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE500BXHFHTPS | N/A 5 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSE500BRHFHTPS | N/A 5 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE500BXHFATL | N/A 5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSE500BRHFATL | N/A 5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE500BXHFFS | N/A 5 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSE500BRHFFS | N/A 5 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM130BXHF | N/A 130 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSM130BRHF | N/A 130 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM130BXHFKPS | N/A 130 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSM130BRHFKPS | N/A 130 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM130BXHFRSS | N/A 130 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSM130BRHFRSS | N/A 130 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM130BXHFHTPS | N/A 130 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSM130BRHFHTPS | N/A 130 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM130BXHFATL | N/A 130 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSM130BRHFATL | N/A 130 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM130BXHFFS | N/A 130 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A | N/A 1600 rpm |
N/A
|
| MSM130BRHFFS | N/A 130 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE503BXHF | N/A 5 3/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE503BRHF | N/A 5 3/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE503BXHFKPS | N/A 5 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE503BRHFKPS | N/A 5 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE503BXHFRSS | N/A 5 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE503BRHFRSS | N/A 5 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE503BXHFHTPS | N/A 5 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE503BRHFHTPS | N/A 5 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE503BXHFATL | N/A 5 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A | N/A 1450 rpm |
N/A
|
| MSE503BRHFATL | N/A 5 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|