Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM45BRHF | N/A | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM45BXHFKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSM45BRHFKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM45BXHFRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSM45BRHFRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM45BXHFHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSM45BRHFHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM45BXHFATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSM45BRHFATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM45BXHFFS | N/A | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSM45BRHFFS | N/A | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE115BXHF | N/A 1 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE115BRHF | N/A 1 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE115BXHFKPS | N/A 1 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE115BRHFKPS | N/A 1 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE115BXHFRSS | N/A 1 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE115BRHFRSS | N/A 1 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE115BXHFHTPS | N/A 1 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE115BRHFHTPS | N/A 1 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE115BXHFATL | N/A 1 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE115BRHFATL | N/A 1 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE115BXHFFS | N/A 1 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE115BRHFFS | N/A 1 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM50BXHF | N/A | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSM50BRHF | N/A | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|