COMPANY HEADER
Print Back
When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.

To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.

Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.

When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.

As always, Timken will be happy to advise on any application issues.
timken-split-flange-mounted-cylindrical-roller-bearing-unit-LSE207BXHFKPS-assembled
Flange Units - Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE607BXHFRSS N/A 6 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSE607BRHFRSS N/A 6 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSE607BXHFHTPS N/A 6 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSE607BRHFHTPS N/A 6 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSE607BXHFATL N/A 6 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSE607BRHFATL N/A 6 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSE607BXHFFS N/A 6 7/16 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSE607BRHFFS N/A 6 7/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSE608BXHF N/A 6 1/2 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSE608BRHF N/A 6 1/2 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSE608BXHFKPS N/A 6 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSE608BRHFKPS N/A 6 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSE608BXHFRSS N/A 6 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSE608BRHFRSS N/A 6 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSE608BXHFHTPS N/A 6 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSE608BRHFHTPS N/A 6 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSE608BXHFATL N/A 6 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSE608BRHFATL N/A 6 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSE608BXHFFS N/A 6 1/2 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSE608BRHFFS N/A 6 1/2 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSE611BXHF N/A 6 11/16 in N/A Felt Seal N/A Split Cylindrical Expansion Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A N/A 1120 rpm N/A CAD Icon (for items table)
MSE611BRHF N/A 6 11/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A 16006 lbf71200 N N/A 1120 rpm N/A CAD Icon (for items table)
MSE611BXHFKPS N/A 6 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A N/A 1120 rpm N/A CAD Icon (for items table)
MSE611BRHFKPS N/A 6 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A 16006 lbf71200 N N/A 1120 rpm N/A CAD Icon (for items table)
MSE611BXHFRSS N/A 6 11/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A N/A 1120 rpm N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »