Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE612BXHFHTPS | N/A 6.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSE612BRHFHTPS | N/A 6.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSE612BXHFATL | N/A 6.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSE612BRHFATL | N/A 6.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSE612BXHFFS | N/A 6.7500 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSE612BRHFFS | N/A 6.7500 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSM175BXHF | N/A 175 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSM175BRHF | N/A 175 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSM175BXHFKPS | N/A 175 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSM175BRHFKPS | N/A 175 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSM175BXHFRSS | N/A 175 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSM175BRHFRSS | N/A 175 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSM175BXHFHTPS | N/A 175 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSM175BRHFHTPS | N/A 175 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSM175BXHFATL | N/A 175 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSM175BRHFATL | N/A 175 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSM175BXHFFS | N/A 175 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSM175BRHFFS | N/A 175 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSE615BXHF | N/A 6 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSE615BRHF | N/A 6 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSE615BXHFKPS | N/A 6 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSE615BRHFKPS | N/A 6 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSE615BXHFRSS | N/A 6 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSE615BRHFRSS | N/A 6 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSE615BXHFHTPS | N/A 6 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|