Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM260BXHFRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM260BRHFRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM260BXHFHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM260BRHFHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM260BXHFATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM260BRHFATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM260BXHFFS | N/A | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM260BRHFFS | N/A | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSE1008BXHF | N/A 10 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSE1008BRHF | N/A 10 1/2 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1008BXHFKPS | N/A 10 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSE1008BRHFKPS | N/A 10 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1008BXHFRSS | N/A 10 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSE1008BRHFRSS | N/A 10 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1008BXHFHTPS | N/A 10 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSE1008BRHFHTPS | N/A 10 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1008BXHFATL | N/A 10 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSE1008BRHFATL | N/A 10 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1008BXHFFS | N/A 10 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSE1008BRHFFS | N/A 10 1/2 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSM270BXHF | N/A | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSM270BRHF | N/A | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSM270BXHFKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSM270BRHFKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSM270BXHFRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|