Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
LSE103BXHG | N/A 1 3/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE103BXHGKPS | N/A 1 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE103BXHGRSS | N/A 1 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE103BXHGHTPS | N/A 1 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE103BXHGFS | N/A 1 3/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE104BXHG | N/A 1 1/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE104BXHGKPS | N/A 1 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE104BXHGRSS | N/A 1 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE104BXHGHTPS | N/A 1 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE104BXHGFS | N/A 1 1/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSM35BXHG | N/A 35 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSM35BXHGKPS | N/A 35 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSM35BXHGRSS | N/A 35 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSM35BXHGHTPS | N/A 35 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSM35BXHGFS | N/A 35 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE107BXHG | N/A 1 7/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE107BXHGKPS | N/A 1 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE107BXHGRSS | N/A 1 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE107BXHGHTPS | N/A 1 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE107BXHGFS | N/A 1 7/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE108BXHG | N/A 1 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE108BXHGKPS | N/A 1 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE108BXHGRSS | N/A 1 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE108BXHGHTPS | N/A 1 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |
LSE108BXHGFS | N/A 1 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A ![]() |