Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
LSM50BXHG | N/A 50 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A ![]() |
LSM50BXHGKPS | N/A 50 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A ![]() |
LSM50BXHGRSS | N/A 50 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A ![]() |
LSM50BXHGHTPS | N/A 50 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A ![]() |
LSM50BXHGFS | N/A 50 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A ![]() |
LSE200BXHG | N/A 2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A ![]() |
LSE200BXHGKPS | N/A 2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A ![]() |
LSE200BXHGRSS | N/A 2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A ![]() |
LSE200BXHGHTPS | N/A 2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A ![]() |
LSE200BXHGFS | N/A 2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A ![]() |
LSM55BXHG | N/A 55 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 3940 rpm |
N/A ![]() |
LSM55BXHGKPS | N/A 55 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 3940 rpm |
N/A ![]() |
LSM55BXHGRSS | N/A 55 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 3940 rpm |
N/A ![]() |
LSM55BXHGHTPS | N/A 55 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 3940 rpm |
N/A ![]() |
LSM55BXHGFS | N/A 55 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 3940 rpm |
N/A ![]() |
LSE203BXHG | N/A 2 3/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 3940 rpm |
N/A ![]() |
LSE203BXHGKPS | N/A 2 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 3940 rpm |
N/A ![]() |
LSE203BXHGRSS | N/A 2 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 3940 rpm |
N/A ![]() |
LSE203BXHGHTPS | N/A 2 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 3940 rpm |
N/A ![]() |
LSE203BXHGFS | N/A 2 3/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 3940 rpm |
N/A ![]() |
LSE204BXHG | N/A 2 1/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 3940 rpm |
N/A ![]() |
LSE204BXHGKPS | N/A 2 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 3940 rpm |
N/A ![]() |
LSE204BXHGRSS | N/A 2 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 3940 rpm |
N/A ![]() |
LSE204BXHGHTPS | N/A 2 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 3940 rpm |
N/A ![]() |
LSE204BXHGFS | N/A 2 1/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 3940 rpm |
N/A ![]() |