Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE103BXHG | N/A 1 3/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE103BXHGKPS | N/A 1 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE103BXHGRSS | N/A 1 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE103BXHGHTPS | N/A 1 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE103BXHGFS | N/A 1 3/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE104BXHG | N/A 1 1/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE104BXHGKPS | N/A 1 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE104BXHGRSS | N/A 1 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE104BXHGHTPS | N/A 1 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE104BXHGFS | N/A 1 1/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSM35BXHG | N/A 35 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSM35BXHGKPS | N/A 35 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSM35BXHGRSS | N/A 35 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSM35BXHGHTPS | N/A 35 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSM35BXHGFS | N/A 35 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE107BXHG | N/A 1 7/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE107BXHGKPS | N/A 1 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE107BXHGRSS | N/A 1 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE107BXHGHTPS | N/A 1 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE107BXHGFS | N/A 1 7/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE108BXHG | N/A 1 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE108BXHGKPS | N/A 1 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE108BXHGRSS | N/A 1 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE108BXHGHTPS | N/A 1 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |
| LSE108BXHGFS | N/A 1 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A |