Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSM130BXHG | N/A | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSM130BXHGKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSM130BXHGRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSM130BXHGHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSM130BXHGFS | N/A | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 1740 rpm |
N/A
|
| LSE503BXHG | N/A 5 3/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSE503BXHGKPS | N/A 5 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSE503BXHGRSS | N/A 5 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSE503BXHGHTPS | N/A 5 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSE503BXHGFS | N/A 5 3/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSE504BXHG | N/A 5 1/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSE504BXHGKPS | N/A 5 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSE504BXHGRSS | N/A 5 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSE504BXHGHTPS | N/A 5 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSE504BXHGFS | N/A 5 1/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSM135BXHG | N/A | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSM135BXHGKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSM135BXHGRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSM135BXHGHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSM135BXHGFS | N/A | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSE507BXHG | N/A 5 7/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSE507BXHGKPS | N/A 5 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSE507BXHGRSS | N/A 5 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSE507BXHGHTPS | N/A 5 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSE507BXHGFS | N/A 5 7/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|