Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE508BXHG | N/A 5 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSE508BXHGKPS | N/A 5 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSE508BXHGRSS | N/A 5 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSE508BXHGHTPS | N/A 5 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSE508BXHGFS | N/A 5 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSM140BXHG | N/A 140 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSM140BXHGKPS | N/A 140 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSM140BXHGRSS | N/A 140 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSM140BXHGHTPS | N/A 140 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|
| LSM140BXHGFS | N/A 140 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 1570 rpm |
N/A
|