Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSM40BXHG | N/A | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A
|
| LSM40BXHGKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A
|
| LSM40BXHGRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A
|
| LSM40BXHGHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A
|
| LSM40BXHGFS | N/A | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 14613 lbf65000 N | N/A 15287 lbf68000 N | N/A 5400 rpm |
N/A
|
| LSE111BXHG | N/A 1 11/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSE111BXHGKPS | N/A 1 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSE111BXHGRSS | N/A 1 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSE111BXHGHTPS | N/A 1 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSE111BXHGFS | N/A 1 11/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSE112BXHG | N/A 1 3/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSE112BXHGKPS | N/A 1 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSE112BXHGRSS | N/A 1 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSE112BXHGHTPS | N/A 1 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSE112BXHGFS | N/A 1 3/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSM45BXHG | N/A | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSM45BXHGKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSM45BXHGRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSM45BXHGHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSM45BXHGFS | N/A | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSE115BXHG | N/A 1 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSE115BXHGKPS | N/A 1 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSE115BXHGRSS | N/A 1 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSE115BXHGHTPS | N/A 1 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|
| LSE115BXHGFS | N/A 1 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 4630 rpm |
N/A
|