Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE308BXHG | N/A 3 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE308BXHGKPS | N/A 3 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE308BXHGRSS | N/A 3 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE308BXHGHTPS | N/A 3 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE308BXHGFS | N/A 3 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM90BXHG | N/A 90 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM90BXHGKPS | N/A 90 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM90BXHGRSS | N/A 90 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM90BXHGHTPS | N/A 90 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM90BXHGFS | N/A 90 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE311BXHG | N/A 3 11/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE311BXHGKPS | N/A 3 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE311BXHGRSS | N/A 3 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE311BXHGHTPS | N/A 3 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE311BXHGFS | N/A 3 11/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE312BXHG | N/A 3 3/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE312BXHGKPS | N/A 3 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE312BXHGRSS | N/A 3 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE312BXHGHTPS | N/A 3 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE312BXHGFS | N/A 3 3/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSM100BXHG | N/A 100 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSM100BXHGKPS | N/A 100 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSM100BXHGRSS | N/A 100 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSM100BXHGHTPS | N/A 100 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSM100BXHGFS | N/A 100 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE315BXHG | N/A 3 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE315BXHGKPS | N/A 3 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE315BXHGRSS | N/A 3 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE315BXHGHTPS | N/A 3 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE315BXHGFS | N/A 3 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE400BXHG | N/A 4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE400BXHGKPS | N/A 4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE400BXHGRSS | N/A 4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE400BXHGHTPS | N/A 4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE400BXHGFS | N/A 4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSM105BXHG | N/A 105 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSM105BXHGKPS | N/A 105 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSM105BXHGRSS | N/A 105 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSM105BXHGHTPS | N/A 105 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSM105BXHGFS | N/A 105 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE403BXHG | N/A 4 3/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 1970 rpm |
N/A
|
| LSE403BXHGKPS | N/A 4 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 1970 rpm |
N/A
|
| LSE403BXHGRSS | N/A 4 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 1970 rpm |
N/A
|
| LSE403BXHGHTPS | N/A 4 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 1970 rpm |
N/A
|
| LSE403BXHGFS | N/A 4 3/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 1970 rpm |
N/A
|
| LSE404BXHG | N/A 4 1/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 1970 rpm |
N/A
|
| LSE404BXHGKPS | N/A 4 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 1970 rpm |
N/A
|
| LSE404BXHGRSS | N/A 4 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 1970 rpm |
N/A
|
| LSE404BXHGHTPS | N/A 4 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 1970 rpm |
N/A
|
| LSE404BXHGFS | N/A 4 1/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 1970 rpm |
N/A
|