Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE212BXHG | N/A 2 3/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSE212BXHGKPS | N/A 2 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSE212BXHGRSS | N/A 2 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSE212BXHGHTPS | N/A 2 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSE212BXHGFS | N/A 2 3/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSM70BXHG | N/A 70 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSM70BXHGKPS | N/A 70 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSM70BXHGRSS | N/A 70 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSM70BXHGHTPS | N/A 70 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSM70BXHGFS | N/A 70 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSE215BXHG | N/A 2 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSE215BXHGKPS | N/A 2 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSE215BXHGRSS | N/A 2 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSE215BXHGHTPS | N/A 2 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSE215BXHGFS | N/A 2 15/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSM75BXHG | N/A 75 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSM75BXHGKPS | N/A 75 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSM75BXHGRSS | N/A 75 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSM75BXHGHTPS | N/A 75 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSM75BXHGFS | N/A 75 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSE300BXHG | N/A 3 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSE300BXHGKPS | N/A 3 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSE300BXHGRSS | N/A 3 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSE300BXHGHTPS | N/A 3 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|
| LSE300BXHGFS | N/A 3 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 3310 rpm |
N/A
|