Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Heavy Series Standard Pillow Block - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE900BXHS N/A 9 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
HSE900BRHS N/A 9 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSE900BXHSKPS N/A 9 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
HSE900BRHSKPS N/A 9 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSE900BXHSRSS N/A 9 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
HSE900BRHSRSS N/A 9 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSE900BXHSHTPS N/A 9 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
HSE900BRHSHTPS N/A 9 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSE900BXHSATL N/A 9 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
HSE900BRHSATL N/A 9 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSE900BXHSFS N/A 9 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
HSE900BRHSFS N/A 9 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM230BXHS N/A 230 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
HSM230BRHS N/A 230 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM230BXHSKPS N/A 230 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
HSM230BRHSKPS N/A 230 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM230BXHSRSS N/A 230 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
HSM230BRHSRSS N/A 230 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM230BXHSHTPS N/A 230 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
HSM230BRHSHTPS N/A 230 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM230BXHSATL N/A 230 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
HSM230BRHSATL N/A 230 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM230BXHSFS N/A 230 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A CAD Icon (for items table)
HSM230BRHSFS N/A 230 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A CAD Icon (for items table)
HSM240BXHS N/A 240 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
HSM240BRHS N/A 240 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSM240BXHSKPS N/A 240 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
HSM240BRHSKPS N/A 240 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSM240BXHSRSS N/A 240 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
HSM240BRHSRSS N/A 240 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSM240BXHSHTPS N/A 240 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
HSM240BRHSHTPS N/A 240 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSM240BXHSATL N/A 240 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
HSM240BRHSATL N/A 240 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSM240BXHSFS N/A 240 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
HSM240BRHSFS N/A 240 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSE908BXHS N/A 9 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
HSE908BRHS N/A 9 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSE908BXHSKPS N/A 9 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
HSE908BRHSKPS N/A 9 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSE908BXHSRSS N/A 9 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
HSE908BRHSRSS N/A 9 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSE908BXHSHTPS N/A 9 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
HSE908BRHSHTPS N/A 9 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSE908BXHSATL N/A 9 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
HSE908BRHSATL N/A 9 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSE908BXHSFS N/A 9 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
HSE908BRHSFS N/A 9 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
HSE912BXHS N/A 9.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A CAD Icon (for items table)
HSE912BRHS N/A 9.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »