Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM150BRHS | N/A 150 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSM150BXHSKPS | N/A 150 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSM150BRHSKPS | N/A 150 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSM150BXHSRSS | N/A 150 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSM150BRHSRSS | N/A 150 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSM150BXHSHTPS | N/A 150 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSM150BRHSHTPS | N/A 150 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSM150BXHSATL | N/A 150 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSM150BRHSATL | N/A 150 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSM150BXHSFS | N/A 150 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSM150BRHSFS | N/A 150 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE515BXHS | N/A 5 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE515BRHS | N/A 5 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE515BXHSKPS | N/A 5 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE515BRHSKPS | N/A 5 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE515BXHSRSS | N/A 5 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE515BRHSRSS | N/A 5 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE515BXHSHTPS | N/A 5 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE515BRHSHTPS | N/A 5 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE515BXHSATL | N/A 5 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE515BRHSATL | N/A 5 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE515BXHSFS | N/A 5 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE515BRHSFS | N/A 5 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|
| HSE600BXHS | N/A 6 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A | N/A 1220 rpm |
N/A
|
| HSE600BRHS | N/A 6 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 233127 lbf1037000 N | N/A 297872 lbf1325000 N | N/A 15602 lbf69400 N | N/A 1220 rpm |
N/A
|