Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Heavy Series Standard Pillow Block - Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE1600BXHSHTPS N/A 16.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A N/A 420 rpm N/A CAD Icon (for items table)
HSE1600BRHSHTPS N/A 16.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A CAD Icon (for items table)
HSE1600BXHSATL N/A 16.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A N/A 420 rpm N/A CAD Icon (for items table)
HSE1600BRHSATL N/A 16.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A CAD Icon (for items table)
HSE1600BXHSFS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A N/A 420 rpm N/A CAD Icon (for items table)
HSE1600BRHSFS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 718265 lbf3195000 N N/A 1177550 lbf5238000 N N/A 56382 lbf250800 N N/A 420 rpm N/A CAD Icon (for items table)
HSM420BXHS N/A 420 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHS N/A 420 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BXHSKPS N/A 420 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHSKPS N/A 420 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BXHSRSS N/A 420 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHSRSS N/A 420 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BXHSHTPS N/A 420 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHSHTPS N/A 420 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BXHSATL N/A 420 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHSATL N/A 420 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BXHSFS N/A 420 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHSFS N/A 420 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BRHSLAB N/A 420 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM420BXHSLAB N/A 420 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BXHS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BRHS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BXHSKPS N/A 17.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BRHSKPS N/A 17.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BXHSRSS N/A 17.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BRHSRSS N/A 17.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BXHSHTPS N/A 17.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BRHSHTPS N/A 17.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BXHSATL N/A 17.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BRHSATL N/A 17.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BXHSFS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BRHSFS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BRHSLAB N/A 17.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSE1700BXHSLAB N/A 17.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM440BXHS N/A 440 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM440BRHS N/A 440 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM440BXHSKPS N/A 440 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM440BRHSKPS N/A 440 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM440BXHSRSS N/A 440 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM440BRHSRSS N/A 440 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM440BXHSHTPS N/A 440 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM440BRHSHTPS N/A 440 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM440BXHSATL N/A 440 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM440BRHSATL N/A 440 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM440BXHSFS N/A 440 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSM440BRHSFS N/A 440 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM440BRHSLAB N/A 440 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A 62002 lbf275800 N N/A 360 rpm N/A CAD Icon (for items table)
HSM440BXHSLAB N/A 440 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 805266 lbf3582000 N N/A 1433607 lbf6377000 N N/A N/A 360 rpm N/A CAD Icon (for items table)
HSE1800BXHS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A N/A 340 rpm N/A CAD Icon (for items table)
HSE1800BRHS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 855848 lbf3807000 N N/A 1486212 lbf6611000 N N/A 67982 lbf302400 N N/A 340 rpm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »