COMPANY HEADER
Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Heavy Series Standard Pillow Block - Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM280BXHSRSS N/A 280 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A CAD Icon (for items table)
HSM280BRHSRSS N/A 280 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A CAD Icon (for items table)
HSM280BXHSHTPS N/A 280 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A CAD Icon (for items table)
HSM280BRHSHTPS N/A 280 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A CAD Icon (for items table)
HSM280BXHSATL N/A 280 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A CAD Icon (for items table)
HSM280BRHSATL N/A 280 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A CAD Icon (for items table)
HSM280BXHSFS N/A 280 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A CAD Icon (for items table)
HSM280BRHSFS N/A 280 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A CAD Icon (for items table)
HSM300BXHS N/A 300 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSM300BRHS N/A 300 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSM300BXHSKPS N/A 300 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSM300BRHSKPS N/A 300 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSM300BXHSRSS N/A 300 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSM300BRHSRSS N/A 300 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSM300BXHSHTPS N/A 300 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSM300BRHSHTPS N/A 300 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSM300BXHSATL N/A 300 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSM300BRHSATL N/A 300 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSM300BXHSFS N/A 300 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSM300BRHSFS N/A 300 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BXHS N/A 12 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BRHS N/A 12 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BXHSKPS N/A 12 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BRHSKPS N/A 12 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A 39207 lbf174400 N N/A 560 rpm N/A CAD Icon (for items table)
HSE1200BXHSRSS N/A 12 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 525379 lbf2337000 N N/A 820553 lbf3650000 N N/A N/A 560 rpm N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »