Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Heavy Series Standard Pillow Block - Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE511BXHS N/A 5 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE511BRHS N/A 5 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE511BXHSKPS N/A 5 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE511BRHSKPS N/A 5 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE511BXHSRSS N/A 5 11/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE511BRHSRSS N/A 5 11/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE511BXHSHTPS N/A 5 11/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE511BRHSHTPS N/A 5 11/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE511BXHSATL N/A 5 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE511BRHSATL N/A 5 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE511BXHSFS N/A 5 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE511BRHSFS N/A 5 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE512BXHS N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE512BRHS N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE512BXHSKPS N/A 5.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE512BRHSKPS N/A 5.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE512BXHSRSS N/A 5.7500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE512BRHSRSS N/A 5.7500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE512BXHSHTPS N/A 5.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE512BRHSHTPS N/A 5.7500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE512BXHSATL N/A 5.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE512BRHSATL N/A 5.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE512BXHSFS N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE512BRHSFS N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSM150BXHS N/A 150 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSM150BRHS N/A 150 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSM150BXHSKPS N/A 150 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSM150BRHSKPS N/A 150 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSM150BXHSRSS N/A 150 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSM150BRHSRSS N/A 150 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSM150BXHSHTPS N/A 150 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSM150BRHSHTPS N/A 150 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSM150BXHSATL N/A 150 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSM150BRHSATL N/A 150 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSM150BXHSFS N/A 150 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSM150BRHSFS N/A 150 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BXHS N/A 5 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BRHS N/A 5 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BXHSKPS N/A 5 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BRHSKPS N/A 5 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BXHSRSS N/A 5 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BRHSRSS N/A 5 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BXHSHTPS N/A 5 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BRHSHTPS N/A 5 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BXHSATL N/A 5 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BRHSATL N/A 5 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BXHSFS N/A 5 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE515BRHSFS N/A 5 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
HSE600BXHS N/A 6 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A N/A 1220 rpm N/A CAD Icon (for items table)
HSE600BRHS N/A 6 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 233127 lbf1037000 N N/A 297872 lbf1325000 N N/A 15602 lbf69400 N N/A 1220 rpm N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »