Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
LSE212BXHSAFQA-4BATL | N/A 2 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE212BXHSAFQATL | N/A 2 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE212BRHSAFQAATL | N/A 2 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE212BRHSAFQA-4BATL | N/A 2 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE212BRHSAFQATL | N/A 2 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE212BXHSAFQAFS | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE212BXHSAFQA-4BFS | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE212BXHSAFQFS | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE212BRHSAFQAFS | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE212BRHSAFQA-4BFS | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE212BRHSAFQFS | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE215BXHSAFQA | N/A 2 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE215BXHSAFQA-4B | N/A 2 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE215BXHSAFQ | N/A 2 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE215BRHSAFQA | N/A 2 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE215BRHSAFQA-4B | N/A 2 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE215BRHSAFQ | N/A 2 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE215BXHSAFQAKPS | N/A 2 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE215BXHSAFQA-4BKPS | N/A 2 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE215BXHSAFQKPS | N/A 2 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE215BRHSAFQAKPS | N/A 2 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE215BRHSAFQA-4BKPS | N/A 2 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE215BRHSAFQKPS | N/A 2 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE215BXHSAFQARSS | N/A 2 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |
LSE215BXHSAFQA-4BRSS | N/A 2 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A ![]() |