Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
LSE115BXHSAFQARSS | N/A 1 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE115BRHSAFQARSS | N/A 1 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE115BXHSAFQAHTPS | N/A 1 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE115BRHSAFQAHTPS | N/A 1 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE115BXHSAFQAATL | N/A 1 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE115BRHSAFQAATL | N/A 1 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE115BXHSAFQAFS | N/A 1 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE115BRHSAFQAFS | N/A 1 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE200BXHSAFQA | N/A 2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE200BRHSAFQA | N/A 2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE200BXHSAFQAKPS | N/A 2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE200BRHSAFQAKPS | N/A 2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE200BXHSAFQARSS | N/A 2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE200BRHSAFQARSS | N/A 2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE200BXHSAFQAHTPS | N/A 2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE200BRHSAFQAHTPS | N/A 2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE200BXHSAFQAATL | N/A 2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE200BRHSAFQAATL | N/A 2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE200BXHSAFQAFS | N/A 2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE200BRHSAFQAFS | N/A 2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A ![]() |
LSE203BXHSAFQ | N/A 2 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A ![]() |
LSE203BXHSAFQA | N/A 2 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A ![]() |
LSE203BXHSAFQA-4B | N/A 2 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A ![]() |
LSE203BRHSAFQ | N/A 2 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A ![]() |
LSE203BRHSAFQA | N/A 2 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A ![]() |