Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-LSE307BRHSAFQA4BATL-assembled
SAFQ Pillow Block - Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE304BRHSAFQBATL N/A 3 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE304BRHSAFQATL N/A 3 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE304BXHSAFQBFS N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE304BXHSAFQFS N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE304BRHSAFQBFS N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE304BRHSAFQFS N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE307BXHSAFQ N/A 3 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE307BRHSAFQ N/A 3 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE307BXHSAFQKPS N/A 3 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE307BRHSAFQKPS N/A 3 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE307BXHSAFQRSS N/A 3 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE307BRHSAFQRSS N/A 3 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE307BXHSAFQHTPS N/A 3 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE307BRHSAFQHTPS N/A 3 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE307BXHSAFQATL N/A 3 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE307BRHSAFQATL N/A 3 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE307BXHSAFQFS N/A 3 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE307BRHSAFQFS N/A 3 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE308BXHSAFQ N/A 3 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE308BRHSAFQ N/A 3 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE308BXHSAFQKPS N/A 3 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE308BRHSAFQKPS N/A 3 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE308BXHSAFQRSS N/A 3 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE308BRHSAFQRSS N/A 3 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE308BXHSAFQHTPS N/A 3 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE308BRHSAFQHTPS N/A 3 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE308BXHSAFQATL N/A 3 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE308BRHSAFQATL N/A 3 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE308BXHSAFQFS N/A 3 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE308BRHSAFQFS N/A 3 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42145 lbf187300 N N/A 52033 lbf231300 N N/A 2790 rpm N/A CAD Icon (for items table)
LSE503BXHSAFQ N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BRHSAFQ N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BXHSAFQKPS N/A 5 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BRHSAFQKPS N/A 5 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BXHSAFQRSS N/A 5 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BRHSAFQRSS N/A 5 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BXHSAFQHTPS N/A 5 3/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BRHSAFQHTPS N/A 5 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BXHSAFQATL N/A 5 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BRHSAFQATL N/A 5 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BXHSAFQFS N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BRHSAFQFS N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE504BXHSAFQ N/A 5 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE504BRHSAFQ N/A 5 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE504BXHSAFQKPS N/A 5 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE504BRHSAFQKPS N/A 5 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE504BXHSAFQRSS N/A 5 1/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE504BRHSAFQRSS N/A 5 1/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE504BXHSAFQHTPS N/A 5 1/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE504BRHSAFQHTPS N/A 5 1/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 95055 lbf422500 N N/A 131675 lbf585200 N N/A 1570 rpm N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »