Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE504BXHSAFQATL | N/A 5 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE504BRHSAFQATL | N/A 5 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE504BXHSAFQFS | N/A 5 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE504BRHSAFQFS | N/A 5 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BXHSAFQ | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BRHSAFQ | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BXHSAFQKPS | N/A 5 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BRHSAFQKPS | N/A 5 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BXHSAFQRSS | N/A 5 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BRHSAFQRSS | N/A 5 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BXHSAFQHTPS | N/A 5 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BRHSAFQHTPS | N/A 5 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BXHSAFQATL | N/A 5 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BRHSAFQATL | N/A 5 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BXHSAFQFS | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE507BRHSAFQFS | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BXHSAFQ | N/A 5 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BRHSAFQ | N/A 5 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BXHSAFQKPS | N/A 5 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BRHSAFQKPS | N/A 5 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BXHSAFQRSS | N/A 5 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BRHSAFQRSS | N/A 5 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BXHSAFQHTPS | N/A 5 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BRHSAFQHTPS | N/A 5 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BXHSAFQATL | N/A 5 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BRHSAFQATL | N/A 5 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BXHSAFQFS | N/A 5 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE508BRHSAFQFS | N/A 5 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSM140BXHSAFQA | N/A 140 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSM140BRHSAFQA | N/A 140 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSM140BXHSAFQAKPS | N/A 140 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSM140BRHSAFQAKPS | N/A 140 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSM140BXHSAFQARSS | N/A 140 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSM140BRHSAFQARSS | N/A 140 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSM140BXHSAFQAHTPS | N/A 140 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSM140BRHSAFQAHTPS | N/A 140 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSM140BXHSAFQAATL | N/A 140 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSM140BRHSAFQAATL | N/A 140 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSM140BXHSAFQAFS | N/A 140 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSM140BRHSAFQAFS | N/A 140 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 95055 lbf422500 N | N/A 131675 lbf585200 N | N/A 1570 rpm |
N/A
|
| LSE611BXHSAFQ | N/A 6 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE611BRHSAFQ | N/A 6 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE611BXHSAFQKPS | N/A 6 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE611BRHSAFQKPS | N/A 6 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE611BXHSAFQRSS | N/A 6 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE611BRHSAFQRSS | N/A 6 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE611BXHSAFQHTPS | N/A 6 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE611BRHSAFQHTPS | N/A 6 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE611BXHSAFQATL | N/A 6 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE611BRHSAFQATL | N/A 6 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|