Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE611BXHSAFQFS | N/A 6 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE611BRHSAFQFS | N/A 6 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE612BXHSAFQ | N/A 6.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE612BRHSAFQ | N/A 6.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE612BXHSAFQKPS | N/A 6.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE612BRHSAFQKPS | N/A 6.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE612BXHSAFQRSS | N/A 6.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE612BRHSAFQRSS | N/A 6.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE612BXHSAFQHTPS | N/A 6.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE612BRHSAFQHTPS | N/A 6.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE612BXHSAFQATL | N/A 6.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE612BRHSAFQATL | N/A 6.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE612BXHSAFQFS | N/A 6.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE612BRHSAFQFS | N/A 6.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE615BXHSAFQ | N/A 6 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE615BRHSAFQ | N/A 6 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE615BXHSAFQKPS | N/A 6 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE615BRHSAFQKPS | N/A 6 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE615BXHSAFQRSS | N/A 6 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE615BRHSAFQRSS | N/A 6 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE615BXHSAFQHTPS | N/A 6 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE615BRHSAFQHTPS | N/A 6 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE615BXHSAFQATL | N/A 6 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE615BRHSAFQATL | N/A 6 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE615BXHSAFQFS | N/A 6 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE615BRHSAFQFS | N/A 6 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE700BXHSAFQ | N/A 7 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE700BRHSAFQ | N/A 7 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE700BXHSAFQKPS | N/A 7 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE700BRHSAFQKPS | N/A 7 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE700BXHSAFQRSS | N/A 7 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE700BRHSAFQRSS | N/A 7 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE700BXHSAFQHTPS | N/A 7 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE700BRHSAFQHTPS | N/A 7 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE700BXHSAFQATL | N/A 7 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE700BRHSAFQATL | N/A 7 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE700BXHSAFQFS | N/A 7 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE700BRHSAFQFS | N/A 7 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 117993 lbf524400 N | N/A 186233 lbf827700 N | N/A 1220 rpm |
N/A
|
| LSE703BXHSAFQ | N/A 7 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE703BRHSAFQ | N/A 7 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE703BXHSAFQKPS | N/A 7 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE703BRHSAFQKPS | N/A 7 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE703BXHSAFQRSS | N/A 7 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE703BRHSAFQRSS | N/A 7 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE703BXHSAFQHTPS | N/A 7 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE703BRHSAFQHTPS | N/A 7 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE703BXHSAFQATL | N/A 7 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE703BRHSAFQATL | N/A 7 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE703BXHSAFQFS | N/A 7 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE703BRHSAFQFS | N/A 7 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|