Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSM200BRHSAFQA | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSM200BXHSAFQAKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSM200BRHSAFQAKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSM200BXHSAFQARSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSM200BRHSAFQARSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSM200BXHSAFQAHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSM200BRHSAFQAHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSM200BXHSAFQAATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSM200BRHSAFQAATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSM200BXHSAFQAFS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSM200BRHSAFQAFS | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE715BXHSAFQ | N/A 7 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE715BRHSAFQ | N/A 7 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE715BXHSAFQKPS | N/A 7 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE715BRHSAFQKPS | N/A 7 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE715BXHSAFQRSS | N/A 7 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE715BRHSAFQRSS | N/A 7 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE715BXHSAFQHTPS | N/A 7 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE715BRHSAFQHTPS | N/A 7 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE715BXHSAFQATL | N/A 7 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE715BRHSAFQATL | N/A 7 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE715BXHSAFQFS | N/A 7 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE715BRHSAFQFS | N/A 7 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE800BXHSAFQ | N/A 8 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE800BRHSAFQ | N/A 8 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|