Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE112BRHSAFQA | N/A 1 3/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BXHSAFQKPS | N/A 1 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BXHSAFQAKPS | N/A 1 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BRHSAFQKPS | N/A 1 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BRHSAFQAKPS | N/A 1 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BXHSAFQRSS | N/A 1 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BXHSAFQARSS | N/A 1 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BRHSAFQRSS | N/A 1 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BRHSAFQARSS | N/A 1 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BXHSAFQHTPS | N/A 1 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BXHSAFQAHTPS | N/A 1 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BRHSAFQHTPS | N/A 1 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BRHSAFQAHTPS | N/A 1 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BXHSAFQATL | N/A 1 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BXHSAFQAATL | N/A 1 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BRHSAFQATL | N/A 1 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BRHSAFQAATL | N/A 1 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BXHSAFQFS | N/A 1 3/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BXHSAFQAFS | N/A 1 3/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BRHSAFQFS | N/A 1 3/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE112BRHSAFQAFS | N/A 1 3/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE115BXHSAFQA | N/A 1 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE115BRHSAFQA | N/A 1 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE115BXHSAFQAKPS | N/A 1 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|
| LSE115BRHSAFQAKPS | N/A 1 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 18694 lbf83100 N | N/A 19643 lbf87300 N | N/A 4630 rpm |
N/A
|