Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE203BXHSAFQFS | N/A 2 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE203BXHSAFQAFS | N/A 2 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE203BXHSAFQA-4BFS | N/A 2 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE203BRHSAFQFS | N/A 2 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE203BRHSAFQAFS | N/A 2 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE203BRHSAFQA-4BFS | N/A 2 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQ | N/A 2 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQA | N/A 2 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQA-4B | N/A 2 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQ | N/A 2 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQA | N/A 2 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQA-4B | N/A 2 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQKPS | N/A 2 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQAKPS | N/A 2 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQA-4BKPS | N/A 2 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQKPS | N/A 2 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQAKPS | N/A 2 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQA-4BKPS | N/A 2 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQRSS | N/A 2 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQARSS | N/A 2 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQA-4BRSS | N/A 2 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQRSS | N/A 2 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQARSS | N/A 2 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQA-4BRSS | N/A 2 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQHTPS | N/A 2 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQAHTPS | N/A 2 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQA-4BHTPS | N/A 2 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQHTPS | N/A 2 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQAHTPS | N/A 2 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQA-4BHTPS | N/A 2 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQATL | N/A 2 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQAATL | N/A 2 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQA-4BATL | N/A 2 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQATL | N/A 2 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQAATL | N/A 2 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQA-4BATL | N/A 2 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQFS | N/A 2 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQAFS | N/A 2 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BXHSAFQA-4BFS | N/A 2 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQFS | N/A 2 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQAFS | N/A 2 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE204BRHSAFQA-4BFS | N/A 2 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BXHSAFQ | N/A 2 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BXHSAFQA | N/A 2 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BXHSAFQA-4B | N/A 2 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BRHSAFQ | N/A 2 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BRHSAFQA | N/A 2 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BRHSAFQA-4B | N/A 2 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BXHSAFQKPS | N/A 2 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|
| LSE207BXHSAFQAKPS | N/A 2 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23118 lbf102700 N | N/A 25848 lbf115000 N | N/A 3940 rpm |
N/A
|