Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE103BXHSAFQ | N/A 1 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE103BRHSAFQ | N/A 1 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE103BXHSAFQKPS | N/A 1 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE103BRHSAFQKPS | N/A 1 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE103BXHSAFQRSS | N/A 1 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE103BRHSAFQRSS | N/A 1 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE103BXHSAFQHTPS | N/A 1 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE103BRHSAFQHTPS | N/A 1 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE103BXHSAFQATL | N/A 1 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE103BRHSAFQATL | N/A 1 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE103BXHSAFQFS | N/A 1 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE103BRHSAFQFS | N/A 1 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE104BXHSAFQ | N/A 1 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE104BRHSAFQ | N/A 1 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE104BXHSAFQKPS | N/A 1 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE104BRHSAFQKPS | N/A 1 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE104BXHSAFQRSS | N/A 1 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE104BRHSAFQRSS | N/A 1 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE104BXHSAFQHTPS | N/A 1 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE104BRHSAFQHTPS | N/A 1 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE104BXHSAFQATL | N/A 1 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE104BRHSAFQATL | N/A 1 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE104BXHSAFQFS | N/A 1 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE104BRHSAFQFS | N/A 1 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|
| LSE107BXHSAFQ | N/A 1 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 14296 lbf63500 N | N/A 14724 lbf65400 N | N/A 5400 rpm |
N/A
|