Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE308BXHSNBFS | N/A 3 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A |
| LSE308BRHSNBFS | N/A 3 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A |
| LSM90BXHSNB | N/A 90 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A |
| LSM90BRHSNB | N/A 90 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A |
| LSM90BXHSNBKPS | N/A 90 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A |
| LSM90BRHSNBKPS | N/A 90 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A |
| LSM90BXHSNBRSS | N/A 90 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A |
| LSM90BRHSNBRSS | N/A 90 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A |
| LSM90BXHSNBHTPS | N/A 90 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A |
| LSM90BRHSNBHTPS | N/A 90 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A |
| LSM90BXHSNBATL | N/A 90 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A |
| LSM90BRHSNBATL | N/A 90 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A |
| LSM90BXHSNBFS | N/A 90 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A |
| LSM90BRHSNBFS | N/A 90 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A |
| LSM100BXHSN | N/A 100 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A |
| LSM100BRHSN | N/A 100 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A |
| LSM100BXHSNKPS | N/A 100 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A |
| LSM100BRHSNKPS | N/A 100 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A |
| LSM100BXHSNRSS | N/A 100 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A |
| LSM100BRHSNRSS | N/A 100 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A |
| LSM100BXHSNHTPS | N/A 100 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A |
| LSM100BRHSNHTPS | N/A 100 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A |
| LSM100BXHSNATL | N/A 100 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A |
| LSM100BRHSNATL | N/A 100 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A |
| LSM100BXHSNFS | N/A 100 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A |