Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM115BXHSNAKPS | N/A 115 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A |
| LSM115BRHSNAKPS | N/A 115 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A |
| LSM115BXHSNARSS | N/A 115 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A |
| LSM115BRHSNARSS | N/A 115 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A |
| LSM115BXHSNAHTPS | N/A 115 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A |
| LSM115BRHSNAHTPS | N/A 115 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A |
| LSM115BXHSNAATL | N/A 115 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A |
| LSM115BRHSNAATL | N/A 115 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A |
| LSM115BXHSNAFS | N/A 115 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A |
| LSM115BRHSNAFS | N/A 115 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A |
| LSM120BXHSN | N/A 120 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A |
| LSM120BRHSN | N/A 120 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A |
| LSM120BXHSNKPS | N/A 120 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A |
| LSM120BRHSNKPS | N/A 120 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A |
| LSM120BXHSNRSS | N/A 120 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A |
| LSM120BRHSNRSS | N/A 120 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A |
| LSM120BXHSNHTPS | N/A 120 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A |
| LSM120BRHSNHTPS | N/A 120 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A |
| LSM120BXHSNATL | N/A 120 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A |
| LSM120BRHSNATL | N/A 120 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A |
| LSM120BXHSNFS | N/A 120 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A |
| LSM120BRHSNFS | N/A 120 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A |
| LSM125BXHSN | N/A 125 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A |
| LSM125BRHSN | N/A 125 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A |
| LSM125BXHSNKPS | N/A 125 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A |