Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE200BRHSN | N/A 2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A |
| LSE200BXHSNKPS | N/A 2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A |
| LSE200BRHSNKPS | N/A 2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A |
| LSE200BXHSNRSS | N/A 2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A |
| LSE200BRHSNRSS | N/A 2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A |
| LSE200BXHSNHTPS | N/A 2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A |
| LSE200BRHSNHTPS | N/A 2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A |
| LSE200BXHSNATL | N/A 2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A |
| LSE200BRHSNATL | N/A 2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A |
| LSE200BXHSNFS | N/A 2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A | N/A 4630 rpm |
N/A |
| LSE200BRHSNFS | N/A 2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 18659 lbf83000 N | N/A 19558 lbf87000 N | N/A 809.30 lbf3600 N | N/A 4630 rpm |
N/A |
| LSE203BXHSN | N/A 2 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| LSE203BRHSN | N/A 2 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |
| LSE203BXHSNKPS | N/A 2 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| LSE203BRHSNKPS | N/A 2 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |
| LSE203BXHSNRSS | N/A 2 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| LSE203BRHSNRSS | N/A 2 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |
| LSE203BXHSNHTPS | N/A 2 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| LSE203BRHSNHTPS | N/A 2 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |
| LSE203BXHSNATL | N/A 2 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| LSE203BRHSNATL | N/A 2 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |
| LSE203BXHSNFS | N/A 2 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| LSE203BRHSNFS | N/A 2 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |
| LSE204BXHSN | N/A 2 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A |
| LSE204BRHSN | N/A 2 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A |