COMPANY HEADER
Print Back
Split Block - Cylindrical Roller Bearing - SN and SD
SN/SD Pillow Block - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE308BXHSNBFS N/A 3 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
LSE308BRHSNBFS N/A 3 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSM90BXHSNB N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
LSM90BRHSNB N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSM90BXHSNBKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
LSM90BRHSNBKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSM90BXHSNBRSS N/A N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
LSM90BRHSNBRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSM90BXHSNBHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
LSM90BRHSNBHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSM90BXHSNBATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
LSM90BRHSNBATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSM90BXHSNBFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A N/A 2790 rpm N/A CAD Icon (for items table)
LSM90BRHSNBFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 42039 lbf187000 N N/A 51931 lbf231000 N N/A 2787.59 lbf12400 N N/A 2790 rpm N/A CAD Icon (for items table)
LSM100BXHSN N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A CAD Icon (for items table)
LSM100BRHSN N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A 3596.90 lbf16000 N N/A 2340 rpm N/A CAD Icon (for items table)
LSM100BXHSNKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A CAD Icon (for items table)
LSM100BRHSNKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A 3596.90 lbf16000 N N/A 2340 rpm N/A CAD Icon (for items table)
LSM100BXHSNRSS N/A N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A CAD Icon (for items table)
LSM100BRHSNRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A 3596.90 lbf16000 N N/A 2340 rpm N/A CAD Icon (for items table)
LSM100BXHSNHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A CAD Icon (for items table)
LSM100BRHSNHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A 3596.90 lbf16000 N N/A 2340 rpm N/A CAD Icon (for items table)
LSM100BXHSNATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A CAD Icon (for items table)
LSM100BRHSNATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A 3596.90 lbf16000 N N/A 2340 rpm N/A CAD Icon (for items table)
LSM100BXHSNFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 64745 lbf288000 N N/A 82280 lbf366000 N N/A N/A 2340 rpm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »