COMPANY HEADER
Print Back
Split Block - Cylindrical Roller Bearing - SN and SD
SN/SD Pillow Block - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE403BXHSN N/A 4 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSE403BRHSN N/A 4 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSE403BXHSNKPS N/A 4 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSE403BRHSNKPS N/A 4 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSE403BXHSNRSS N/A 4 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSE403BRHSNRSS N/A 4 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSE403BXHSNHTPS N/A 4 3/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSE403BRHSNHTPS N/A 4 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSE403BXHSNATL N/A 4 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSE403BRHSNATL N/A 4 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSE403BXHSNFS N/A 4 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSE403BRHSNFS N/A 4 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BXHSN N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BRHSN N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BXHSNKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BRHSNKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BXHSNRSS N/A N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BRHSNRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BXHSNHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BRHSNHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BXHSNATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BRHSNATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BXHSNFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
LSM110BRHSNFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A CAD Icon (for items table)
LSE407BXHSNA N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »