COMPANY HEADER
Print Back
Split Block - Cylindrical Roller Bearing - SN and SD
SN/SD Pillow Block - Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM125BRHSNKPS N/A 125 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSM125BXHSNRSS N/A 125 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSM125BRHSNRSS N/A 125 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSM125BXHSNHTPS N/A 125 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSM125BRHSNHTPS N/A 125 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSM125BXHSNATL N/A 125 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSM125BRHSNATL N/A 125 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSM125BXHSNFS N/A 125 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSM125BRHSNFS N/A 125 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSE415BXHSN N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSE415BRHSN N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSE415BXHSNKPS N/A 4 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSE415BRHSNKPS N/A 4 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSE415BXHSNRSS N/A 4 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSE415BRHSNRSS N/A 4 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSE415BXHSNHTPS N/A 4 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSE415BRHSNHTPS N/A 4 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSE415BXHSNATL N/A 4 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSE415BRHSNATL N/A 4 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSE415BXHSNFS N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSE415BRHSNFS N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSE500BXHSN N/A 5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSE500BRHSN N/A 5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSE500BXHSNKPS N/A 5 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSE500BRHSNKPS N/A 5 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »