COMPANY HEADER
Print Back
Split Block - Cylindrical Roller Bearing - SN and SD
SN/SD Pillow Block - Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE500BXHSNRSS N/A 5 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSE500BRHSNRSS N/A 5 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSE500BXHSNHTPS N/A 5 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSE500BRHSNHTPS N/A 5 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSE500BXHSNATL N/A 5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSE500BRHSNATL N/A 5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSE500BXHSNFS N/A 5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSE500BRHSNFS N/A 5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BXHSN N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BRHSN N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BXHSNKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BRHSNKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BXHSNRSS N/A N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BRHSNRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BXHSNHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BRHSNHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BXHSNATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BRHSNATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BXHSNFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BRHSNFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSE503BXHSN N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BRHSN N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BXHSNKPS N/A 5 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BRHSNKPS N/A 5 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BXHSNRSS N/A 5 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »