Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE500BXHSNQHTPS | N/A 5 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE500BRHSNQHTPS | N/A 5 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE500BXHSNQATL | N/A 5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE500BRHSNQATL | N/A 5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE500BXHSNQFS | N/A 5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE500BRHSNQFS | N/A 5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM130BXHSNQ | N/A 130 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM130BRHSNQ | N/A 130 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM130BXHSNQKPS | N/A 130 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM130BRHSNQKPS | N/A 130 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM130BXHSNQRSS | N/A 130 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM130BRHSNQRSS | N/A 130 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM130BXHSNQHTPS | N/A 130 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM130BRHSNQHTPS | N/A 130 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM130BXHSNQATL | N/A 130 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM130BRHSNQATL | N/A 130 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM130BXHSNQFS | N/A 130 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM130BRHSNQFS | N/A 130 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE503BXHSNQ | N/A 5 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE503BRHSNQ | N/A 5 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE503BXHSNQKPS | N/A 5 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE503BRHSNQKPS | N/A 5 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE503BXHSNQRSS | N/A 5 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE503BRHSNQRSS | N/A 5 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE503BXHSNQHTPS | N/A 5 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE503BRHSNQHTPS | N/A 5 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE503BXHSNQATL | N/A 5 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE503BRHSNQATL | N/A 5 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE503BXHSNQFS | N/A 5 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE503BRHSNQFS | N/A 5 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSM135BXHSNQ | N/A 135 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSM135BRHSNQ | N/A 135 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSM135BXHSNQKPS | N/A 135 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSM135BRHSNQKPS | N/A 135 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSM135BXHSNQRSS | N/A 135 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSM135BRHSNQRSS | N/A 135 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSM135BXHSNQHTPS | N/A 135 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSM135BRHSNQHTPS | N/A 135 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSM135BXHSNQATL | N/A 135 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSM135BRHSNQATL | N/A 135 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSM135BXHSNQFS | N/A 135 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSM135BRHSNQFS | N/A 135 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE507BXHSNQA | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE507BRHSNQA | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE507BXHSNQAKPS | N/A 5 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE507BRHSNQAKPS | N/A 5 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE507BXHSNQARSS | N/A 5 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE507BRHSNQARSS | N/A 5 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE507BXHSNQAHTPS | N/A 5 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE507BRHSNQAHTPS | N/A 5 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|