Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM125BRHSNQRSS | N/A 125 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM125BXHSNQHTPS | N/A 125 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM125BRHSNQHTPS | N/A 125 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM125BXHSNQATL | N/A 125 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM125BRHSNQATL | N/A 125 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM125BXHSNQFS | N/A 125 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM125BRHSNQFS | N/A 125 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE415BXHSNQ | N/A 4 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE415BRHSNQ | N/A 4 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE415BXHSNQKPS | N/A 4 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE415BRHSNQKPS | N/A 4 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE415BXHSNQRSS | N/A 4 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE415BRHSNQRSS | N/A 4 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE415BXHSNQHTPS | N/A 4 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE415BRHSNQHTPS | N/A 4 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE415BXHSNQATL | N/A 4 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE415BRHSNQATL | N/A 4 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE415BXHSNQFS | N/A 4 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE415BRHSNQFS | N/A 4 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE500BXHSNQ | N/A 5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE500BRHSNQ | N/A 5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE500BXHSNQKPS | N/A 5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE500BRHSNQKPS | N/A 5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE500BXHSNQRSS | N/A 5 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE500BRHSNQRSS | N/A 5 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|