COMPANY HEADER
Print Back
timken-HSNQFS-left-angle-view
SNQ/SDQ Pillow Block - Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE500BXHSNQHTPS N/A 5 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSE500BRHSNQHTPS N/A 5 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSE500BXHSNQATL N/A 5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSE500BRHSNQATL N/A 5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSE500BXHSNQFS N/A 5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSE500BRHSNQFS N/A 5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BXHSNQ N/A 130 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BRHSNQ N/A 130 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BXHSNQKPS N/A 130 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BRHSNQKPS N/A 130 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BXHSNQRSS N/A 130 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BRHSNQRSS N/A 130 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BXHSNQHTPS N/A 130 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BRHSNQHTPS N/A 130 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BXHSNQATL N/A 130 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BRHSNQATL N/A 130 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BXHSNQFS N/A 130 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A N/A 1740 rpm N/A CAD Icon (for items table)
LSM130BRHSNQFS N/A 130 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 81606 lbf363000 N N/A 111505 lbf496000 N N/A 4990.69 lbf22200 N N/A 1740 rpm N/A CAD Icon (for items table)
LSE503BXHSNQ N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BRHSNQ N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BXHSNQKPS N/A 5 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BRHSNQKPS N/A 5 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BXHSNQRSS N/A 5 3/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BRHSNQRSS N/A 5 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A 5799.99 lbf25800 N N/A 1570 rpm N/A CAD Icon (for items table)
LSE503BXHSNQHTPS N/A 5 3/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 94869 lbf422000 N N/A 131513 lbf585000 N N/A N/A 1570 rpm N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »