COMPANY HEADER
Print Back
timken-HSNQFS-left-angle-view
SNQ/SDQ Pillow Block - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE107BXHSNQ N/A 1 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BRHSNQ N/A 1 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BXHSNQKPS N/A 1 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BRHSNQKPS N/A 1 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BXHSNQRSS N/A 1 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BRHSNQRSS N/A 1 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BXHSNQHTPS N/A 1 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BRHSNQHTPS N/A 1 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BXHSNQATL N/A 1 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BRHSNQATL N/A 1 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BXHSNQFS N/A 1 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BRHSNQFS N/A 1 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM40BXHSNQ N/A 40 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSM40BRHSNQ N/A 40 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM40BXHSNQKPS N/A 40 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSM40BRHSNQKPS N/A 40 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM40BXHSNQRSS N/A 40 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSM40BRHSNQRSS N/A 40 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM40BXHSNQHTPS N/A 40 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSM40BRHSNQHTPS N/A 40 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM40BXHSNQATL N/A 40 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSM40BRHSNQATL N/A 40 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM40BXHSNQFS N/A 40 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A N/A 5400 rpm N/A CAD Icon (for items table)
LSM40BRHSNQFS N/A 40 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM45BXHSNQ N/A 45 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A N/A 4630 rpm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »