Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
LSM180BXHSFS | N/A 180 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A ![]() |
LSM180BRHSFS | N/A 180 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A ![]() |
LSE704BXHS | N/A 7.2500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSE704BRHS | N/A 7.2500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSE704BXHSKPS | N/A 7.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSE704BRHSKPS | N/A 7.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSE704BXHSRSS | N/A 7.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSE704BRHSRSS | N/A 7.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSE704BXHSHTPS | N/A 7.2500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSE704BRHSHTPS | N/A 7.2500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSE704BXHSATL | N/A 7.2500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSE704BRHSATL | N/A 7.2500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSE704BXHSFS | N/A 7.2500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSE704BRHSFS | N/A 7.2500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSM190BXHS | N/A 190 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSM190BRHS | N/A 190 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSM190BXHSKPS | N/A 190 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSM190BRHSKPS | N/A 190 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSM190BXHSRSS | N/A 190 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSM190BRHSRSS | N/A 190 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSM190BXHSHTPS | N/A 190 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSM190BRHSHTPS | N/A 190 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSM190BXHSATL | N/A 190 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSM190BRHSATL | N/A 190 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSM190BXHSFS | N/A 190 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |